How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AJ: | 7.25 |
| D: | 3.38 | LQ1: | 6.12 in |
| H: | 0.53 in | LL: | 2.38 in |
| AG: | 5.16 | AE2: | 0.56 |
| AB: | 4.76 | BF: | 0.53 |
| AF: | 0.25 | Center Distance (in): | 3 in |
| T: | 1.625 | BE1: | 0.5 in |
| AA: | 10.25 | G: | 2.32 |
| AK: | 8.5 | BD: | 9 |
| P: | 2.38 in | I: | 4.84 in |
Technical Specifications
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Output Shaft Direction: | 2 |
| Series Code: | OE | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Ratio Range: | 15:1 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3 |
| Model Code: | 30YF | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 4.21 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Bore Code: | 26 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

