How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | BF: | 0.53 |
| AK: | 8.5 | P: | 2.38 in |
| LQ1: | 6.12 in | H: | 0.53 in |
| AB: | 4.76 | V: | 2.51 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
| I: | 4.84 in | AG: | 5.16 |
| BE1: | 0.5 in | BD: | 9 |
| G: | 2.32 | AF: | 0.25 |
| T: | 1.625 | AE2: | 0.56 |
| LL: | 2.38 in | AJ: | 7.25 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 26 |
| No. of Gear Reductions: | Single | Model Code: | 30YF |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 3.23 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Diameter (in): | 1.625 in |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

