How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | LL: | 2.38 in |
| P: | 2.38 in | AK: | 8.5 |
| AG: | 5.16 | BF: | 0.53 |
| G: | 2.32 | H: | 0.53 in |
| AB: | 4.76 | Center Distance (in): | 3 in |
| LQ1: | 6.12 in | AF: | 0.25 |
| AE2: | 0.56 | AJ: | 7.25 |
| D: | 3.38 | BD: | 9 |
| BE1: | 0.5 in | I: | 4.84 in |
| V: | 2.51 in | T: | 1.625 |
Technical Specifications
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio: | 20:1 |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.625 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 26 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 3.23 |
| Model Code: | 30YF | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

