How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | T: | 1.625 |
| AF: | 0.25 | LQ1: | 6.12 in |
| AJ: | 7.25 | V: | 2.51 in |
| AA: | 10.25 | AK: | 8.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| I: | 4.84 in | P: | 2.38 in |
| H: | 0.53 in | Center Distance (in): | 3 in |
| AB: | 4.76 | D: | 3.38 |
| G: | 2.32 | AG: | 5.16 |
| BD: | 9 | AE2: | 0.56 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 2.77 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Model Code: | 30YF |
| Bore Code: | 26 | Product Type: | Right Angle |
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1.625 in | Gear Type: | Worm |
| Ratio Range: | 25:1 | Series Code: | OE |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

