How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | G: | 2.32 |
| T: | 1.625 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | AF: | 0.25 |
| BD: | 9 | AG: | 5.16 |
| AK: | 8.5 | BF: | 0.53 |
| D: | 3.38 | LL: | 2.38 in |
| H: | 0.53 in | LQ1: | 6.12 in |
| V: | 2.51 in | AJ: | 7.25 |
| I: | 4.84 in | AB: | 4.76 |
| P: | 2.38 in | AE2: | 0.56 |
Technical Specifications
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Ratio Range: | 25:1 |
| Output Diameter (in): | 1.625 in | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Center Distance (in): | 3 | Assembly: | YF-2 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Model Code: | 30YF | Output Shaft Assembly Code: | 2 |
| Bore Code: | 26 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 2.77 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

