How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 1.625 |
| AG: | 5.16 | LQ1: | 6.12 in |
| V: | 2.51 in | P: | 2.38 in |
| AA: | 10.25 | AB: | 4.76 |
| AF: | 0.25 | AK: | 8.5 |
| G: | 2.32 | AJ: | 7.25 |
| D: | 3.38 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | H: | 0.53 in |
| LL: | 2.38 in | I: | 4.84 in |
| BF: | 0.53 | AE2: | 0.56 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output RPM: | 70 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Assembly: | YF-2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Model Code: | 30YF |
| Output Diameter (in): | 1.625 in | Ratio: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Bore Code: | 26 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 2.77 |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

