How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | D: | 3.38 |
| BF: | 0.53 | H: | 0.53 in |
| AE2: | 0.56 | I: | 4.84 in |
| AB: | 4.76 | LL: | 2.38 in |
| AK: | 8.5 | G: | 2.32 |
| Center Distance (in): | 3 in | AG: | 5.16 |
| AA: | 10.25 | P: | 2.38 in |
| AJ: | 7.25 | V: | 2.51 in |
| T: | 1.625 | LQ1: | 6.12 in |
| BD: | 9 | BE1: | 0.5 in |
Technical Specifications
| Output Diameter (in): | 1.625 in | Assembly: | YF-2 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Bore Code: | 26 | Model Code: | 30YF |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 2.77 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Output RPM: | 70 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

