How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | T: | 1.625 |
| H: | 0.53 in | V: | 2.51 in |
| I: | 4.84 in | AA: | 10.25 |
| LQ1: | 6.12 in | AJ: | 7.25 |
| Center Distance (in): | 3 in | BD: | 9 |
| G: | 2.32 | P: | 2.38 in |
| AB: | 4.76 | AF: | 0.25 |
| AE2: | 0.56 | D: | 3.38 |
| AG: | 5.16 | LL: | 2.38 in |
| AK: | 8.5 | BF: | 0.53 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.625 in | Series Code: | OE |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.77 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Model Code: | 30YF | Output Key: | 3/8 X 3.00 |
| Bore Code: | 26 | Output RPM: | 70 |
| Ratio Range: | 25:1 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

