How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | BF: | 0.53 |
| P: | 2.38 in | AE2: | 0.56 |
| AB: | 4.76 | LQ1: | 6.12 in |
| AK: | 8.5 | I: | 4.84 in |
| H: | 0.53 in | V: | 2.51 in |
| BD: | 9 | G: | 2.32 |
| AG: | 5.16 | BE1: | 0.5 in |
| AJ: | 7.25 | D: | 3.38 |
| AA: | 10.25 | LL: | 2.38 in |
| Center Distance (in): | 3 in | T: | 1.625 |
Technical Specifications
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.625 in | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 2.38 | Input RPM: | 1,750 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Output RPM: | 58.3 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Bore Code: | 26 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Assembly: | YF-2 | Ratio Range: | 30:1 |
| Center Distance (in): | 3 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Model Code: | 30YF | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

