How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | T: | 1.625 |
| V: | 2.51 in | LL: | 2.38 in |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| BD: | 9 | BF: | 0.53 |
| AG: | 5.16 | H: | 0.53 in |
| P: | 2.38 in | AB: | 4.76 |
| AA: | 10.25 | I: | 4.84 in |
| LQ1: | 6.12 in | BE1: | 0.5 in |
| AK: | 8.5 | D: | 3.38 |
| AE2: | 0.56 | AF: | 0.25 |
Technical Specifications
| Output RPM: | 58.3 | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Model Code: | 30YF | Output Diameter (in): | 1.625 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.38 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Bore Code: | 26 |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

