How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | T: | 1.625 |
| D: | 3.38 | BD: | 9 |
| BF: | 0.53 | BE1: | 0.5 in |
| P: | 2.38 in | LL: | 2.38 in |
| AE2: | 0.56 | AB: | 4.76 |
| AG: | 5.16 | Center Distance (in): | 3 in |
| H: | 0.53 in | I: | 4.84 in |
| AJ: | 7.25 | V: | 2.51 in |
| AF: | 0.25 | AA: | 10.25 |
| G: | 2.32 | LQ1: | 6.12 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.82 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| No. of Gear Reductions: | Single | Bore Code: | 26 |
| Input Bore (C Face): | 1.125 | Ratio Range: | 40:1 |
| Output RPM: | 43.8 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.625 in | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 40:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Center Distance (in): | 3 | Series Code: | OE |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

