How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | I: | 4.84 in |
| AG: | 5.16 | H: | 0.53 in |
| AK: | 8.5 | Center Distance (in): | 3 in |
| LL: | 2.38 in | T: | 1.625 |
| V: | 2.51 in | D: | 3.38 |
| P: | 2.38 in | AB: | 4.76 |
| LQ1: | 6.12 in | AJ: | 7.25 |
| AA: | 10.25 | AF: | 0.25 |
| AE2: | 0.56 | G: | 2.32 |
| BD: | 9 | BE1: | 0.5 in |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.82 | Center Distance (in): | 3 |
| Ratio Range: | 40:1 | Model Code: | 30YF |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 1.625 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Input Bore (C Face): | 1.125 | Output RPM: | 43.8 |
| Assembly: | YF-2 | Bore Code: | 26 |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

