How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | I: | 4.84 in |
| V: | 2.51 in | AE2: | 0.56 |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| AK: | 8.5 | LQ1: | 6.12 in |
| D: | 3.38 | H: | 0.53 in |
| LL: | 2.38 in | T: | 1.625 |
| AF: | 0.25 | AB: | 4.76 |
| AA: | 10.25 | G: | 2.32 |
| BD: | 9 | P: | 2.38 in |
| BF: | 0.53 | BE1: | 0.5 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Bore Code: | 26 | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 1.82 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Model Code: | 30YF | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.625 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Series Code: | OE | Ratio: | 40:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

