How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AE2: | 0.56 |
| D: | 3.38 | V: | 2.51 in |
| G: | 2.32 | AG: | 5.16 |
| LQ1: | 6.12 in | Center Distance (in): | 3 in |
| AA: | 10.25 | AK: | 8.5 |
| BD: | 9 | AB: | 4.76 |
| P: | 2.38 in | BF: | 0.53 |
| AF: | 0.25 | T: | 1.625 |
| H: | 0.53 in | BE1: | 0.5 in |
| AJ: | 7.25 | I: | 4.84 in |
Technical Specifications
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 6.68 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Output RPM: | 350 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Series Code: | OE | Model Code: | 30YF |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.625 in |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Bore Code: | 26 |
| Center Distance (in): | 3 | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

