How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | LL: | 2.38 in |
| H: | 0.53 in | AB: | 4.76 |
| P: | 2.38 in | AK: | 8.5 |
| BD: | 9 | I: | 4.84 in |
| AJ: | 7.25 | LQ1: | 6.12 in |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| BF: | 0.53 | AG: | 5.16 |
| AA: | 10.25 | V: | 2.51 in |
| D: | 3.38 | AF: | 0.25 |
| G: | 2.32 | T: | 1.625 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Model Code: | 30YF |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Bore Code: | 26 |
| Ratio Range: | 5:1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 6.68 | Output Shaft: | Hollow Bore |
| Output RPM: | 350 | Ratio: | 5:1 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.625 in | Product Type: | Right Angle |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

