How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | Center Distance (in): | 3 in |
| H: | 0.53 in | D: | 3.38 |
| T: | 1.625 | BE1: | 0.5 in |
| AK: | 8.5 | AF: | 0.25 |
| AA: | 10.25 | BF: | 0.53 |
| AB: | 4.76 | AG: | 5.16 |
| LQ1: | 6.12 in | P: | 2.38 in |
| AJ: | 7.25 | LL: | 2.38 in |
| V: | 2.51 in | I: | 4.84 in |
| AE2: | 0.56 | G: | 2.32 |
Technical Specifications
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.625 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.54 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Gear Type: | Worm | Bore Code: | 26 |
| Input Bore (C Face): | 1.125 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output RPM: | 35 | Input Keyway (C Face): | 1/4 X 1/8 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Output Key: | 3/8 X 3.00 | Model Code: | 30YF |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

