How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | BF: | 0.53 |
| G: | 2.32 | BE1: | 0.5 in |
| AJ: | 7.25 | P: | 2.38 in |
| AB: | 4.76 | BD: | 9 |
| V: | 2.51 in | AK: | 8.5 |
| D: | 3.38 | I: | 4.84 in |
| AG: | 5.16 | H: | 0.53 in |
| AF: | 0.25 | LL: | 2.38 in |
| AE2: | 0.56 | AA: | 10.25 |
| Center Distance (in): | 3 in | LQ1: | 6.12 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Output RPM: | 29.2 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 1.28 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Bore Code: | 26 |
| Model Code: | 30YF | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Ratio: | 60:1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

