How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | LQ1: | 6.12 in |
| AB: | 4.76 | V: | 2.51 in |
| AJ: | 7.25 | BD: | 9 |
| AA: | 10.25 | P: | 2.38 in |
| AK: | 8.5 | G: | 2.32 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| H: | 0.53 in | LL: | 2.38 in |
| T: | 1.625 | BF: | 0.53 |
| D: | 3.38 | AG: | 5.16 |
| AF: | 0.25 | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 1.28 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Diameter (in): | 1.625 in |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Bore Code: | 26 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Ratio: | 60:1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | YF-2 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Output RPM: | 29.2 | Model Code: | 30YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

