How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AB: | 4.76 |
| Center Distance (in): | 3 in | BD: | 9 |
| AA: | 10.25 | AG: | 5.16 |
| H: | 0.53 in | BE1: | 0.5 in |
| BF: | 0.53 | I: | 4.84 in |
| T: | 1.625 | AF: | 0.25 |
| LQ1: | 6.12 in | AK: | 8.5 |
| V: | 2.51 in | P: | 2.38 in |
| LL: | 2.38 in | AJ: | 7.25 |
| D: | 3.38 | AE2: | 0.56 |
Technical Specifications
| Service Factor: | 1 | Model Code: | 30YF |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.625 in |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 6.05 | Center Distance (in): | 3 |
| Series Code: | OE | Assembly: | YF-2 |
| Motor Frame Size: | 180TC | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 26 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

