How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | BD: | 9 |
| H: | 0.53 in | LQ1: | 6.12 in |
| AE2: | 0.56 | LL: | 2.38 in |
| AF: | 0.25 | D: | 3.38 |
| V: | 2.51 in | AG: | 5.16 |
| AB: | 4.76 | I: | 4.84 in |
| AK: | 8.5 | BE1: | 0.5 in |
| AJ: | 7.25 | T: | 1.625 |
| BF: | 0.53 | P: | 2.38 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
Technical Specifications
| Product Type: | Right Angle | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Model Code: | 30YF | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.625 in |
| Input HP @ 1750 RPM: | 6.05 | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Ratio: | 7.5:1 |
| Bore Code: | 26 | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output RPM: | 233 | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

