How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BE1: | 0.5 in |
| P: | 2.38 in | V: | 2.51 in |
| AG: | 5.16 | H: | 0.53 in |
| T: | 1.625 | G: | 2.32 |
| D: | 3.38 | AF: | 0.25 |
| BF: | 0.53 | LQ1: | 6.12 in |
| BD: | 9 | Center Distance (in): | 3 in |
| LL: | 2.38 in | I: | 4.84 in |
| AJ: | 7.25 | AA: | 10.25 |
| AB: | 4.76 | AK: | 8.5 |
Technical Specifications
| Center Distance (in): | 3 | Gear Type: | Worm |
| Product Type: | Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.625 in |
| Bore Code: | 26 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| Assembly: | YF-2 | Model Code: | 30YF |
| Input HP @ 1750 RPM: | 6.05 | Output RPM: | 233 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

