How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AK: | 8.5 |
| H: | 0.53 in | AJ: | 7.25 |
| T: | 1.625 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | P: | 2.38 in |
| G: | 2.32 | BD: | 9 |
| BF: | 0.53 | I: | 4.84 in |
| AB: | 4.76 | LQ1: | 6.56 in |
| AA: | 10.25 | AF: | 0.25 |
| AE2: | 0.56 | LL: | 2.38 in |
| AG: | 5.16 | V: | 2.51 in |
Technical Specifications
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Center Distance (in): | 3 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Output Diameter (in): | 1.625 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 5.45 | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Bore Code: | 26 | Ratio: | 10:1 |
| Model Code: | 30YF | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

