How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BD: | 9 |
| P: | 2.38 in | LQ1: | 6.56 in |
| AJ: | 7.25 | AB: | 4.76 |
| T: | 1.625 | AF: | 0.25 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| D: | 3.38 | G: | 2.32 |
| BF: | 0.53 | I: | 4.84 in |
| AA: | 10.25 | LL: | 2.38 in |
| AK: | 8.5 | AG: | 5.16 |
| AE2: | 0.56 | BE1: | 0.5 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Ratio: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 5.45 | Ratio Range: | 10:1 |
| Input Style: | C-Face Quill | Bore Code: | 26 |
| No. of Gear Reductions: | Single | Model Code: | 30YF |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Assembly: | YF-2 | Output Diameter (in): | 1.625 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Type: | Right Angle |
| Series Code: | OE | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

