How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AA: | 10.25 |
| LQ1: | 6.56 in | AF: | 0.25 |
| H: | 0.53 in | T: | 1.625 |
| G: | 2.32 | AG: | 5.16 |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| AE2: | 0.56 | I: | 4.84 in |
| AJ: | 7.25 | LL: | 2.38 in |
| AK: | 8.5 | AB: | 4.76 |
| D: | 3.38 | V: | 2.51 in |
| P: | 2.38 in | BD: | 9 |
Technical Specifications
| Bore Code: | 26 | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.603 | Input Keyway (C Face): | 5/16 X 5/32 |
| Assembly: | YF-2 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Output Diameter (in): | 1.625 in | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Model Code: | 30YF |
| Output Shaft Assembly Code: | 2 | Ratio: | 100:1 |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

