How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.56 |
| D: | 3.38 | LL: | 2.38 in |
| V: | 2.51 in | AA: | 10.25 |
| I: | 4.84 in | BD: | 9 |
| AF: | 0.25 | AJ: | 7.25 |
| G: | 2.32 | AK: | 8.5 |
| LQ1: | 6.56 in | BF: | 0.53 |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| AG: | 5.16 | P: | 2.38 in |
| AB: | 4.76 | T: | 1.625 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Assembly: | YF-2 | Ratio: | 15:1 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.21 |
| Center Distance (in): | 3 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Ratio Range: | 15:1 | Output RPM: | 117 |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.625 in |
| Bore Code: | 26 | Model Code: | 30YF |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

