How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | AJ: | 7.25 |
| AG: | 5.16 | AA: | 10.25 |
| LQ1: | 6.56 in | AF: | 0.25 |
| AB: | 4.76 | I: | 4.84 in |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| BD: | 9 | V: | 2.51 in |
| D: | 3.38 | BF: | 0.53 |
| H: | 0.53 in | G: | 2.32 |
| P: | 2.38 in | BE1: | 0.5 in |
| AK: | 8.5 | AE2: | 0.56 |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.21 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.625 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Model Code: | 30YF |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Output RPM: | 117 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Bore Code: | 26 | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

