How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | D: | 3.38 |
| AJ: | 7.25 | AA: | 10.25 |
| LQ1: | 6.56 in | I: | 4.84 in |
| BD: | 9 | AE2: | 0.56 |
| H: | 0.53 in | V: | 2.51 in |
| Center Distance (in): | 3 in | T: | 1.625 |
| G: | 2.32 | P: | 2.38 in |
| AK: | 8.5 | BE1: | 0.5 in |
| LL: | 2.38 in | AF: | 0.25 |
| AG: | 5.16 | BF: | 0.53 |
Technical Specifications
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 26 |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Model Code: | 30YF |
| Output Diameter (in): | 1.625 in | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.23 |
| Ratio: | 20:1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

