How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | G: | 2.32 |
| AK: | 8.5 | BF: | 0.53 |
| V: | 2.51 in | AE2: | 0.56 |
| AJ: | 7.25 | LL: | 2.38 in |
| I: | 4.84 in | LQ1: | 6.56 in |
| H: | 0.53 in | BD: | 9 |
| AG: | 5.16 | P: | 2.38 in |
| AB: | 4.76 | T: | 1.625 |
| Center Distance (in): | 3 in | AF: | 0.25 |
| AA: | 10.25 | D: | 3.38 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Model Code: | 30YF | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Output Diameter (in): | 1.625 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.23 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Bore Code: | 26 | Service Factor: | 1 |
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

