How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | T: | 1.625 |
| V: | 2.51 in | H: | 0.53 in |
| AE2: | 0.56 | BE1: | 0.5 in |
| AF: | 0.25 | I: | 4.84 in |
| BD: | 9 | BF: | 0.53 |
| AK: | 8.5 | AB: | 4.76 |
| D: | 3.38 | AA: | 10.25 |
| P: | 2.38 in | Center Distance (in): | 3 in |
| LL: | 2.38 in | LQ1: | 6.56 in |
| G: | 2.32 | AJ: | 7.25 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Assembly: | YF-2 | Model Code: | 30YF |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 3.23 |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Bore Code: | 26 |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Center Distance (in): | 3 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

