How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | LQ1: | 6.56 in |
| G: | 2.32 | LL: | 2.38 in |
| AF: | 0.25 | V: | 2.51 in |
| AJ: | 7.25 | AK: | 8.5 |
| I: | 4.84 in | BD: | 9 |
| AB: | 4.76 | BF: | 0.53 |
| T: | 1.625 | BE1: | 0.5 in |
| AG: | 5.16 | Center Distance (in): | 3 in |
| P: | 2.38 in | AE2: | 0.56 |
| D: | 3.38 | H: | 0.53 in |
Technical Specifications
| Motor Frame Size: | 210TC | Ratio: | 20:1 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.625 in | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Center Distance (in): | 3 |
| Input Style: | C-Face Quill | Series Code: | OE |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Model Code: | 30YF |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Bore Code: | 26 |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.23 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

