How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AJ: | 7.25 |
| H: | 0.53 in | V: | 2.51 in |
| Center Distance (in): | 3 in | AF: | 0.25 |
| AA: | 10.25 | P: | 2.38 in |
| AK: | 8.5 | BD: | 9 |
| I: | 4.84 in | T: | 1.625 |
| AE2: | 0.56 | G: | 2.32 |
| BF: | 0.53 | BE1: | 0.5 in |
| D: | 3.38 | AG: | 5.16 |
| LL: | 2.38 in | LQ1: | 6.56 in |
Technical Specifications
| Gear Type: | Worm | Assembly: | YF-2 |
| Ratio: | 20:1 | Output Key: | 3/8 X 3.00 |
| Model Code: | 30YF | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output RPM: | 87.5 | Input Bore (C Face): | 1.375 |
| Bore Code: | 26 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.625 in |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 X 5/32 | Center Distance (in): | 3 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3.23 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

