How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | BE1: | 0.5 in |
| P: | 2.38 in | BF: | 0.53 |
| AG: | 5.16 | AB: | 4.76 |
| T: | 1.625 | H: | 0.53 in |
| AF: | 0.25 | G: | 2.32 |
| AK: | 8.5 | LL: | 2.38 in |
| BD: | 9 | AE2: | 0.56 |
| V: | 2.51 in | I: | 4.84 in |
| AJ: | 7.25 | LQ1: | 6.56 in |
| Center Distance (in): | 3 in | D: | 3.38 |
Technical Specifications
| Output Diameter (in): | 1.625 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 26 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.375 | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Output Shaft Direction: | 2 |
| Center Distance (in): | 3 | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Model Code: | 30YF |
| Assembly: | YF-2 | Service Factor: | 1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input HP @ 1750 RPM: | 2.77 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

