How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AF: | 0.25 |
| LL: | 2.38 in | T: | 1.625 |
| BD: | 9 | AG: | 5.16 |
| AK: | 8.5 | AE2: | 0.56 |
| Center Distance (in): | 3 in | LQ1: | 6.56 in |
| H: | 0.53 in | G: | 2.32 |
| I: | 4.84 in | AB: | 4.76 |
| V: | 2.51 in | P: | 2.38 in |
| AA: | 10.25 | D: | 3.38 |
| BE1: | 0.5 in | AJ: | 7.25 |
Technical Specifications
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 2.77 | Product Type: | Right Angle |
| Center Distance (in): | 3 | Output RPM: | 70 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Bore Code: | 26 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.625 in |
| Model Code: | 30YF | Ratio: | 25:1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Viton |
| Series Code: | OE | Assembly: | YF-2 |
| Ratio Range: | 25:1 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

