How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | T: | 1.625 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| AJ: | 7.25 | LQ1: | 6.56 in |
| H: | 0.53 in | V: | 2.51 in |
| G: | 2.32 | LL: | 2.38 in |
| BF: | 0.53 | AF: | 0.25 |
| AG: | 5.16 | BE1: | 0.5 in |
| AA: | 10.25 | AB: | 4.76 |
| AE2: | 0.56 | BD: | 9 |
| D: | 3.38 | AK: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 350 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Product Type: | Right Angle | Series Code: | OE |
| Assembly: | YF-2 | Model Code: | 30YF |
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.625 in |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.68 |
| Bore Code: | 26 | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 X 5/32 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Ratio: | 5:1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

