How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | AA: | 10.25 |
| G: | 2.32 | D: | 3.38 |
| AF: | 0.25 | BF: | 0.53 |
| T: | 1.625 | AG: | 5.16 |
| AE2: | 0.56 | LL: | 2.38 in |
| H: | 0.53 in | AJ: | 7.25 |
| LQ1: | 6.56 in | AK: | 8.5 |
| BE1: | 0.5 in | AB: | 4.76 |
| BD: | 9 | V: | 2.51 in |
| Center Distance (in): | 3 in | I: | 4.84 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.625 in |
| Gear Type: | Worm | Assembly: | YF-2 |
| Output RPM: | 350 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Series Code: | OE |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Bore Code: | 26 | Input HP @ 1750 RPM: | 6.68 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Model Code: | 30YF |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

