How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AK: | 8.5 |
| BE1: | 0.5 in | AA: | 10.25 |
| LQ1: | 6.56 in | P: | 2.38 in |
| H: | 0.53 in | G: | 2.32 |
| BD: | 9 | AF: | 0.25 |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| V: | 2.51 in | AB: | 4.76 |
| AJ: | 7.25 | AG: | 5.16 |
| BF: | 0.53 | T: | 1.625 |
| D: | 3.38 | I: | 4.84 in |
Technical Specifications
| Output RPM: | 350 | Center Distance (in): | 3 |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Model Code: | 30YF | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Gear Type: | Worm |
| Bore Code: | 26 | Input RPM: | 1,750 |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 X 5/32 | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 6.68 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

