How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AK: | 8.5 |
| H: | 0.53 in | AG: | 5.16 |
| BF: | 0.53 | BE1: | 0.5 in |
| LQ1: | 6.56 in | T: | 1.625 |
| AB: | 4.76 | LL: | 2.38 in |
| AA: | 10.25 | Center Distance (in): | 3 in |
| D: | 3.38 | AE2: | 0.56 |
| P: | 2.38 in | AF: | 0.25 |
| G: | 2.32 | V: | 2.51 in |
| AJ: | 7.25 | BD: | 9 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Service Factor: | 1 |
| Center Distance (in): | 3 | Model Code: | 30YF |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210TC | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Bore Code: | 26 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.54 | Output Shaft Assembly Code: | 2 |
| Ratio: | 50:1 | Output Shaft Direction: | 2 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

