How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AE2: | 0.56 |
| AG: | 5.16 | T: | 1.625 |
| BF: | 0.53 | H: | 0.53 in |
| LQ1: | 6.56 in | I: | 4.84 in |
| D: | 3.38 | AA: | 10.25 |
| BE1: | 0.5 in | AF: | 0.25 |
| BD: | 9 | G: | 2.32 |
| AB: | 4.76 | AK: | 8.5 |
| LL: | 2.38 in | P: | 2.38 in |
| AJ: | 7.25 | V: | 2.51 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Output Diameter (in): | 1.625 in | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.375 | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Model Code: | 30YF | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.54 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Bore Code: | 26 |
| Center Distance (in): | 3 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

