How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | Center Distance (in): | 3 in |
| AG: | 5.16 | BF: | 0.53 |
| AA: | 10.25 | BE1: | 0.5 in |
| LQ1: | 6.56 in | AK: | 8.5 |
| T: | 1.625 | H: | 0.53 in |
| V: | 2.51 in | BD: | 9 |
| LL: | 2.38 in | AB: | 4.76 |
| D: | 3.38 | G: | 2.32 |
| I: | 4.84 in | AF: | 0.25 |
| AJ: | 7.25 | P: | 2.38 in |
Technical Specifications
| Series Code: | OE | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.895 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio Range: | 80:1 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Model Code: | 30YF | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.625 in | Center Distance (in): | 3 |
| Bore Code: | 26 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

