How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | I: | 4.84 in |
| AK: | 4.5 | LQ: | 5.69 in |
| LL: | 2.38 in | P: | 2.38 in |
| AE2: | 0.56 | AG: | 5.16 |
| G: | 2.32 | AA: | 10.25 |
| Center Distance (in): | 3 in | BD: | 5.88 |
| AJ: | 5.88 | H: | 0.53 in |
| T: | 1.625 | BE: | 0.38 in |
| AB: | 4.76 | D: | 3.38 |
| BF: | 0.41 | V: | 2.51 in |
Technical Specifications
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Motor Frame Size: | 56C | Series Code: | OE |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 4.21 |
| Ratio: | 15:1 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 26 |
| Output RPM: | 117 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

