How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | D: | 3.38 |
| I: | 4.84 in | G: | 2.32 |
| LQ: | 5.69 in | AB: | 4.76 |
| AA: | 10.25 | AJ: | 5.88 |
| AK: | 4.5 | BD: | 5.88 |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| BF: | 0.41 | AE2: | 0.56 |
| P: | 2.38 in | H: | 0.53 in |
| AG: | 5.16 | V: | 2.51 in |
| T: | 1.625 | AF: | 0.25 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Bore Code: | 26 | Input RPM: | 1,750 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.21 |
| Input Bore (C Face): | 0.625 | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Model Code: | 30YF |
| Ratio Range: | 15:1 | Assembly: | YF-2 |
| Ratio: | 15:1 | Center Distance (in): | 3 |
| Output Diameter (in): | 1.625 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

