How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AJ: | 5.88 |
| AE2: | 0.56 | P: | 2.38 in |
| BD: | 5.88 | AA: | 10.25 |
| I: | 4.84 in | G: | 2.32 |
| H: | 0.53 in | AK: | 4.5 |
| T: | 1.625 | LL: | 2.38 in |
| AB: | 4.76 | AF: | 0.25 |
| V: | 2.51 in | BE: | 0.38 in |
| LQ: | 5.69 in | BF: | 0.41 |
| Center Distance (in): | 3 in | AG: | 5.16 |
Technical Specifications
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 20:1 | Bore Code: | 26 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 3.23 |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Service Factor: | 1 | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Model Code: | 30YF |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Output RPM: | 87.5 | Output Diameter (in): | 1.625 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

