How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | Center Distance (in): | 3 in |
| P: | 2.38 in | LL: | 2.38 in |
| LQ: | 5.69 in | T: | 1.625 |
| BF: | 0.41 | BE: | 0.38 in |
| AJ: | 5.88 | G: | 2.32 |
| AB: | 4.76 | AA: | 10.25 |
| BD: | 5.88 | I: | 4.84 in |
| V: | 2.51 in | AE2: | 0.56 |
| D: | 3.38 | AK: | 4.5 |
| H: | 0.53 in | AF: | 0.25 |
Technical Specifications
| Output Shaft Direction: | 2 | Output RPM: | 43.8 |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.82 |
| Shaft Seal Material: | Viton | Bore Code: | 26 |
| Center Distance (in): | 3 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Service Factor: | 1 | Model Code: | 30YF |
| Ratio: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Ratio Range: | 40:1 | Output Diameter (in): | 1.625 in |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

