How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AB: | 4.76 |
| D: | 3.38 | AA: | 10.25 |
| V: | 2.51 in | AE2: | 0.56 |
| G: | 2.32 | LQ: | 5.69 in |
| AG: | 5.16 | Center Distance (in): | 3 in |
| AK: | 4.5 | H: | 0.53 in |
| BD: | 5.88 | P: | 2.38 in |
| LL: | 2.38 in | BE: | 0.38 in |
| AF: | 0.25 | T: | 1.625 |
| I: | 4.84 in | AJ: | 5.88 |
Technical Specifications
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.625 in | Output RPM: | 350 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 26 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Model Code: | 30YF |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 6.68 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 5:1 |
| Series Code: | OE | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

