How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | V: | 2.51 in |
| H: | 0.53 in | BF: | 0.41 |
| I: | 4.84 in | T: | 1.625 |
| AB: | 4.76 | LL: | 2.38 in |
| BE: | 0.38 in | G: | 2.32 |
| AJ: | 5.88 | BD: | 5.88 |
| P: | 2.38 in | AE2: | 0.56 |
| LQ: | 5.69 in | AK: | 4.5 |
| D: | 3.38 | Center Distance (in): | 3 in |
| AA: | 10.25 | AF: | 0.25 |
Technical Specifications
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Model Code: | 30YF |
| Output RPM: | 350 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.625 in | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Assembly: | YF-2 |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Ratio: | 5:1 |
| Bore Code: | 26 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 6.68 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

