How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | V: | 2.51 in |
| D: | 3.38 | AF: | 0.25 |
| AJ: | 5.88 | BE: | 0.38 in |
| AE2: | 0.56 | LQ: | 5.69 in |
| LL: | 2.38 in | T: | 1.625 |
| AB: | 4.76 | P: | 2.38 in |
| I: | 4.84 in | AG: | 5.16 |
| AK: | 4.5 | BD: | 5.88 |
| Center Distance (in): | 3 in | G: | 2.32 |
| H: | 0.53 in | BF: | 0.41 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Assembly: | YF-2 |
| Product Type: | Right Angle | Output RPM: | 35 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 1.54 |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Bore Code: | 26 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3 |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Model Code: | 30YF |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.625 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

