How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | T: | 1.625 |
| AJ: | 5.88 | V: | 2.51 in |
| D: | 3.38 | LQ: | 5.69 in |
| AG: | 5.16 | H: | 0.53 in |
| AK: | 4.5 | I: | 4.84 in |
| LL: | 2.38 in | BE: | 0.38 in |
| AF: | 0.25 | BD: | 5.88 |
| G: | 2.32 | P: | 2.38 in |
| AA: | 10.25 | BF: | 0.41 |
| AE2: | 0.56 | AB: | 4.76 |
Technical Specifications
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Bore Code: | 26 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 6.05 | Product Type: | Right Angle |
| Model Code: | 30YF | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.625 in |
| Output RPM: | 233 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

