How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AF: | 0.25 |
| AB: | 4.76 | G: | 2.32 |
| I: | 4.84 in | LQ: | 5.69 in |
| P: | 2.38 in | BD: | 5.88 |
| T: | 1.625 | AG: | 5.16 |
| AE2: | 0.56 | H: | 0.53 in |
| AK: | 4.5 | AJ: | 5.88 |
| BF: | 0.41 | LL: | 2.38 in |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| D: | 3.38 | AA: | 10.25 |
Technical Specifications
| Output RPM: | 21.9 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Input RPM: | 1,750 | Bore Code: | 26 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 0.895 |
| Service Factor: | 1 | Output Diameter (in): | 1.625 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Model Code: | 30YF |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

