How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | P: | 2.38 in |
| AJ: | 5.88 | G: | 2.32 |
| T: | 1.688 | D: | 3.38 |
| H: | 0.53 in | AF: | 0.25 |
| BF: | 0.41 | AG: | 5.16 |
| AE2: | 0.56 | AK: | 4.5 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| BD: | 5.88 | LL: | 2.38 in |
| I: | 4.84 in | V: | 2.51 in |
| AA: | 10.25 | LQ: | 5.69 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Bore Code: | 27 | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 5.45 |
| Output Diameter (in): | 1.688 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft: | Hollow Bore | Model Code: | 30YF |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output RPM: | 175 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Ratio Range: | 10:1 | Input Bore (C Face): | 0.875 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Assembly: | YF-2 | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

