How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | T: | 1.688 |
| AF: | 0.25 | I: | 4.84 in |
| AE2: | 0.56 | AK: | 4.5 |
| V: | 2.51 in | G: | 2.32 |
| BF: | 0.41 | AB: | 4.76 |
| BD: | 5.88 | AG: | 5.16 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| P: | 2.38 in | H: | 0.53 in |
| AJ: | 5.88 | D: | 3.38 |
| LL: | 2.38 in | LQ: | 5.69 in |
Technical Specifications
| Model Code: | 30YF | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 175 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.45 |
| Output Diameter (in): | 1.688 in | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.875 |
| Assembly: | YF-2 | Series Code: | OE |
| Ratio: | 10:1 | Bore Code: | 27 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

